Artix-7 Field Programmable Gate Array (FPGA) IC - XC7A100T-1FTG256C
COM-31404

Artix-7 Field Programmable Gate Array (FPGA) IC - XC7A100T-1FTG256C

SKU: COM-31404

Advanced high-performance FPGA logic with the AMD Xilinx Artix-7 IC.

$165.00
In stock
SKU
COM-31404
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is an AMD Xilinx Artix-7 field-programmable gate array (FPGA). Optimized for low-power applications requiring serial transceivers and high DSP and logic throughput. Provides the lowest total bill-of-materials cost for high-throughput, cost-sensitive applications.

Built on a state-of-the-art, high-performance, low-power (HPL), 28 nm, high-k metal gate (HKMG) process technology, 7 series FPGAs enable an unparalleled increase in system performance with 2.9 Tb/s of I/O bandwidth, 2 million logic cell capacity, and 5.3 TMAC/s DSP, while consuming 50% less More power than previous-generation devices to offer a fully programmable alternative to ASSPs and ASICs.

Features & Specs

  • Number of LABs/CLBs: 7925
  • Number of Logic Elements/Cells: 101440
  • Total RAM Bits: 4976640
  • Number of I/O: 170
  • Voltage - Supply: 0.95V ~ 1.05V
  • Mounting Type: Surface Mount
  • Operating Temperature: 0°C ~ 85°C (TJ)
  • Base Product Number: XC7A100

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Artix-7 Field Programmable Gate Array (FPGA) IC - XC7A100T-1FTG256C
Artix-7 Field Programmable Gate Array (FPGA) IC - XC7A100T-1FTG256C
$165.00
COM-31404
$165 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing