This product has been retired from our catalog and is no longer for sale.

ATMEGA2560-16AUR Microcontroller
COM-30157

ATMEGA2560-16AUR Microcontroller

SKU: COM-30157

The ATMEGA2560-16AUR is the high-performance, 16MHz 8-bit AVR microcontroller from the Arduino Mega, featuring 256KB of Flash and 86 I/O lines for large-scale projects.

Out of stock
SKU
COM-30157

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The ATMEGA2560-16AUR is a high-performance, low-power 8-bit microcontroller based on the Microchip AVR® enhanced RISC architecture. This is the powerful IC at the heart of the Arduino Mega and many other advanced controller boards. It is the ideal choice for complex projects that demand a massive amount of I/O and a large program memory, far exceeding the capabilities of standard 8-bit MCUs.

By executing powerful instructions in a single clock cycle, the ATmega2560 achieves throughputs approaching 1 MIPS per MHz. This allows you, the system designer, to optimize power consumption and processing speed perfectly.

Massive Memory for Complex Applications

The ATmega2560’s primary advantage is its vast resources. This MCU is equipped with 256KB of Flash (for program code), 8KB of SRAM (for runtime variables), and 4KB of EEPROM (for non-volatile data storage). This massive program memory is essential for applications with large codebases, complex logic, or multiple libraries.

Unmatched Connectivity and Peripherals

Connectivity is where the ATmega2560 truly shines, providing 86 general-purpose I/O lines that give you the freedom to connect to a vast number of sensors, actuators, displays, buttons, and other components.

Its rich peripheral set is designed to handle almost any task, and includes:

  • A 16-channel, 10-bit A/D converter for reading numerous analog sensors.
  • A full suite of communication interfaces, including I2C, SPI, and UART/USART, for connecting to peripherals and other devices.
  • An EBI/EMI (External Bus Interface) for applications requiring external memory.
  • On-chip debug and programming support.
  • Standard MCU peripherals include Brown-out Detect/Reset, Power-on Reset (POR), multiple PWM channels, and a Watchdog Timer (WDT).

This specific ATMEGA2560-16AUR variant operates at 16 MHz with a supply voltage of 4.5V to 5.5V, making it ideal for 5V logic systems. It comes in a surface-mount package and is rated for the industrial temperature range (-40°C to 85°C), ensuring reliability in demanding environments.

Features & Specs

  • Core Processor: AVR
  • Core Size: 8-Bit
  • Speed: 16MHz
  • Connectivity: EBI/EMI, I2C, SPI, UART/USART
  • Peripherals: Brown-out Detect/Reset, POR, PWM, WDT
  • Number of I/O: 86
  • Program Memory Size: 256KB (128K x 16)
  • Program Memory Type: FLASH
  • EEPROM Size: 4K x 8
  • RAM Size: 8K x 8
  • Voltage - Supply (Vcc/Vdd): 4.5V ~ 5.5V
  • Data Converters: A/D 16x10b
  • Oscillator Type: Internal
  • Operating Temperature: -40°C ~ 85°C (TA)
  • Mounting Type: Surface Mount
  • Mfg #: ATMEGA2560-16AUR

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

ATMEGA2560-16AUR Microcontroller
ATMEGA2560-16AUR Microcontroller COM-30157
$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing