ATX Power Supply Connector - Right Angle
PRT-09498

ATX Power Supply Connector - Right Angle

SKU: PRT-09498
$2.10
In stock
SKU
PRT-09498
In stock
Stock/Discounts

Product Overview

This is a right-angle, 24-pin Molex Mini-Fit Jr.™ connector, commonly used as the power supply connector on ATX motherboards. Two rows of twelve pins are broken out two rows of through-hole male headers. See the datasheet below for pin spacing dimensions.

Pair this connector with a standard computer power supply and you can source a number of different voltages (+3.3V, +5V, +12V, -12V, -5V) to your project.[

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

ATX Power Supply Connector - Right Angle
ATX Power Supply Connector - Right Angle
$2.10
PRT-09498
$2.1 retail price.

Available Discounts

  • $2.00 | 25+ units
  • $1.89 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing