Product Overview
Aven Adjustable Circuit Board Holder accommodates board sizes up to 198mm wide and up to 4mm thick. This board holder features adjustable clamps that allow the PCB to rotate 360° and stay set in any position. The rigid metal structure and rubber feet of the base ensure stability. Aven Adjustable Circuit Board Holder is ideal for clamping PCBs for soldering, desoldering, or rework.