AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378

AVR 8 Pin 20MHz 8K 4A/D - ATtiny85

SKU: COM-09378
$3.50
In stock
SKU
COM-09378
In stock
Stock/Discounts

Product Overview

Atmel's itty-bitty ATtiny85 8-Bit Processor. 8K of program space, 6 I/O lines, and 4-channel 10 bit ADC. Runs up to 20MHz with external crystal. Package can be programmed in circuit.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
$3.50
COM-09378
$3.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing