AVR® 14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH
COM-24309
AVR® 14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH
SKU: COM-24309
$2.95
In stock
SKU
COM-24309
The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel 10 bit ADC.
Helpful Documentation
Product Overview
The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel 10 bit ADC. It will run up to 20MHz with an external crystal and can be programmed in circuit.
Hookup Accessories
Features & Specs
- Core Processor: AVR
- Core Size: 8-Bit
- Speed: 20MHz
- Connectivity: USI
- Number of I/O: 12
- Program Memory Size: 8KB (4K x 16)
- Program Memory Type: FLASH
- EEPROM Size: 512x8
- RAM Size: 512x8
- Voltage - Supply (Vcc/Vdd): 1.8V ~ 5.5V
- Data Converters: A/D 8x10b
- Oscillator Type: Internal
- Operating Temperature: -40°C ~ 85°C
Documentation
Customer Reviews

AVR® 14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH
$2.95
COM-24309
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units