AVR ATtiny84A Microcontroller IC
COM-19582

AVR ATtiny84A Microcontroller IC

SKU: COM-19582

ATtiny84A are low-power CMOS 8-bit microcontrollers based on the AVR enhanced RISC architecture.

$0.95
In stock
SKU
COM-19582
In stock
Stock/Discounts

Product Overview

ATtiny84A are low-power CMOS 8-bit microcontrollers based on the AVR enhanced RISC architecture. By executing powerful instructions in a single clock cycle, the ATtiny84A achieves throughputs approaching 1 MIPS per MHz allowing the system designer to optimize power consumption versus processing speed.

Features & Specs

  • Core Processor: AVR
  • Core Size: 8-Bit
  • Speed: 20MHz
  • Connectivity: USI
  • Peripherals: Brown-out Detect/Reset, POR, PWM, Temp Sensor, WDT
  • Number of I/O: 12
  • Program Memory Size: 8KB (4K x 16)
  • Program Memory Type: FLASH
  • EEPROM Size: 512 x 8
  • RAM Size: 512 x 8
  • Voltage - Supply (Vcc/Vdd): 1.8V ~ 5.5V
  • Data Converters: A/D 8x10b
  • Oscillator Type: Internal
  • Operating Temperature: -40°C ~ 85°C (TA)
  • Mounting Type: Surface Mount

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

AVR ATtiny84A Microcontroller IC
AVR ATtiny84A Microcontroller IC
$0.95
COM-19582
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing