Axiomtek AIE100-903-FL Edge AI Powered by Jetson Nano
DEV-17077
Axiomtek AIE100-903-FL Edge AI Powered by Jetson Nano
SKU: DEV-17077
Axiomtek AIE100-903-FL Edge AI Powered by NVIDIA® Jetson™ Nano is an ultra-compact Edge AI system.
Out of stock
SKU
DEV-17077
Product Overview
Axiomtek AIE100-903-FL Edge AI Powered by NVIDIA® Jetson™ Nano is an ultra-compact Edge AI system. The AIE100-903-FL is powered by the NVIDIA Jetson Nano module. The Jetson Nano has a powerful quad-core Arm® Cortex®-A57 MPCore processor and NVIDIA Maxwell GPU architecture with 128 NVIDIA CUDA® cores. This system is equipped with a 15W GbE PoE port for power and video transmission. The advanced AIE100-903-FL is designed for intelligent Edge AI applications like AI computing, edge computing, smart retail, smart city, and more.
Features & Specs
- NVIDIA Jetson Xavier NX with Volta™ GPU architecture with 384 NVIDIA CUDA cores
- Supports one 15W GbE PoE for camera
- 30°C to +50°C wide operating temperature range
- JetPack supported
- Maximum RAM Capacity: 8 GB
- Installed RAM: 8 GB
- Operating Supply Voltage: 12 V
- Interface Type: Ethernet, HDMI, USB
- Dimensions: 147.4x129.8x34.6mm
- Memory Type: LPDDR4
- Processor Series: Jetson Xavier NX
Documentation
Customer Reviews

Axiomtek AIE100-903-FL Edge AI Powered by Jetson Nano
DEV-17077
$780.95 retail price.
Available Discounts
- $741.90 | 25+ units
- $702.86 | 100+ units