This product has been retired from our catalog and is no longer for sale.

Banana to Banana Cable - Right Angle
CAB-15368

Banana to Banana Cable - Right Angle

SKU: CAB-15368

12" long cables terminated with banana plugs, ideal for the micro:bit and gator:bit ecosystems.

Out of stock
SKU
CAB-15368

This product has been retired from our catalog and is no longer for sale.

Product Overview

These are 12" long cables terminated with banana plugs. Pretty standard, right? Wrong! These right angle banana plugs were specifically made to be great, low profile matches to the contacts on the boards in the micro:bit and gator:bit ecosystems. This allows for easy press-fit connections, all without the temptation to stick your finger into the open jaws of an alligator clip (c'mon, we've all been there). They're particularly ideal for younger users. This is a set of five cables, in assorted colors (white, red, yellow, green, and black). Orange you glad we DID say "banana?!"

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Banana to Banana Cable - Right Angle
Banana to Banana Cable - Right Angle CAB-15368
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing