This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Barracuda 868MHz 10dBi Robust Omnidirectional Outdoor Antenna
WRL-19570

Barracuda 868MHz 10dBi Robust Omnidirectional Outdoor Antenna

SKU: WRL-19570

The Barracuda OMB.868.A10F21 is a fiberglass omni-directional outdoor antenna, operating in the 868 MHz ISM band.

Out of stock
SKU
WRL-19570

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Barracuda OMB.868.A10F21 is a fiberglass omni-directional outdoor antenna, operating in the 868 MHz ISM band. The antenna has a 10dBi high peak gain, providing a large coverage area for Low Power Radio (Sigfox, LPWA, LoRa) and mesh networks.

The Barracuda has been designed with the new Helium network in mind, the Barracuda series are perfect antennas for use in conjunction with Helium Gateways and Devices used for cryptocurrency mining. Using the new OMB.868.A10F21 with high 10dBi gain allows for a stronger connection allowing miners to support a larger network area thus earning more cryptocurrency.

Typical applications are in IoT, metering, industrial/environmental monitoring and remote asset monitoring.

The OMB.868 operates at 868MHz, one of the most widely used license free ISM bands, with a 10dBi peak gain. The omni-directional antenna uses an advanced collinear dipole design, meaning it radiates uniformly in the azimuth with a high gain, providing coverage over long distances, thus minimizing the amount of cells or nodes needed in a network.

The UV resistant fiberglass housing enables the OMB antenna to be utilized in all kinds of harsh environments, making it more robust and safer than traditional whip antennas. It has been designed to withstand high wind load. The integrated aluminium mounting bracket is perfect for directly mounting the antenna onto a pole or a wall.

Features & Specs

  • 868 MHz ISM Band/Helium Network Coverage
  • Omnidirectional Radiation Pattern
  • 10dBi Peak Gain
  • Robust Design for Outdoor Environments
  • IP67 Waterproof
  • Connector: N Type Female
  • Length: 2240 mm
  • Weight: 1.16 Kg
  • Wall & Pole Mount Options
  • RoHS and REACH compliant
  • MFG #: OMB.868.A10F21

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Barracuda 868MHz 10dBi Robust Omnidirectional Outdoor Antenna
Barracuda 868MHz 10dBi Robust Omnidirectional Outdoor Antenna WRL-19570
$297.95 retail price.

Available Discounts

  • $283.05 | 25+ units
  • $268.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing