Battery Protection IC, OTP Function, 1-Cell
COM-17324
Battery Protection IC, OTP Function, 1-Cell
SKU: COM-17324
In stock
SKU
COM-17324
ON Semiconductor LC06511F Battery Protection ICs are protection ICs for single-cell lithium-ion or lithium-polymer batteries.
Product Overview
ON Semiconductor LC06511F Battery Protection ICs are protection ICs for single-cell lithium-ion or lithium-polymer batteries. These ICs provide highly accurate over-charge, over-discharge, and over-current protection. The LC06511F ICs detect the current by high precision external chip resistor that realizes the accurate current detection over temperature. Typical applications include smartphones, tablets, and wearable devices.
Features & Specs
- Protection ICs for single-cell lithium-ion or lithium-polymer batteries
- Highly accurate over-charge, over-discharge, and over-current protection
- Current is detected by high precision external chip resistor
- Prevent fire and over-heating
- Selectable standard protection value
- Reduce the space of PCB *Easy to use
- Highly accurate detection voltage/current at Ta = 25°C and VCC = 3.8V
- Over-charge detection voltages:
- 4.276V, 4.426V, and 4.476V
- Over-charge release hysteresis:
- 0.2V
- Over-discharge detection voltages:
- 2.3V, 2.5V, and 2.8V
- Over-discharge Release Hysteresis 2:
- 0.2V
- Discharge over-current detection voltage 1:
- 6.3mV and 7.5mV
- Short current detection voltage:
- 30mV
- Charge over-current detection voltage:
- 5mV and 6mV
- Over-discharge detection delay time
- 32ms
- Discharge over-current detection delay time 1:
- 16ms
- Small X2DFN6 package
Documentation
Customer Reviews

Battery Protection IC, OTP Function, 1-Cell
COM-17324
Stock and Customer Discounts
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units