BeagleBone Blue
The BeagleBone Blue is the affordable and complete robotics controller built around the popular BeagleBone open hardware computer.
Product Overview
The BeagleBone Blue is the affordable and complete robotics controller built around the popular BeagleBone open hardware computer. Linux-enabled, the Blue is community-supported and fully open-source.
High-performance, flexible networking capabilities are coupled with a real-time capable Linux system and a compelling set of peripherals for building mobile robots quickly and affordably. Utilizing the pre-configured Wi-Fi access point, starting your code development is as simple as connecting a battery and opening your web browser.
BeagleBone Blue features an Octavo Systems OSD3358 System-in-Package microprocessor together with WiFi/Bluetooth, IMU/Barometer, power regulation, and state-of-charge LEDs for a 2-cell LiPo, H-Bridges, and discrete connectors for 4 DC motors+encoders, 8 servos, and all of the commonly-needed buses for additional peripherals in embedded applications.
Features & Specs
- AM335x 1GHz ARM® Cortex-A8 processor
- 512MB DDR3 RAM
- 4GB 8-bit eMMC flash storage
- Integrated power management
- 2×32-bit 200-MHz programmable real-time units (PRUs)
- NEON floating-point accelerator
- ARM Cortex-M3
- USB2 client for power & communications, USB2 host
- Programmed with Debian Linux
- Battery support: 2-cell LiPo with balancing, LED state-of-charge monitor
- Charger input: 9-18V
- Wireless: 802.11bgn, Bluetooth 4.1 and BLE
- Motor control: 8 6V servo out, 4 bidirectional DC motor out, 4 quadrature encoder in
- Sensors: 9 axis IMU (accels, gyros, magnetometer), barometer, thermometer
- User interface: 11 user programmable LEDs, 2 user programmable buttons
- Easy connect JST interfaces for adding additional buses and peripherals including: GPS, DSM2 radio, UARTs, SPI, I2C, 1.8V analog, 3.3V GPIOs
Documentation
Customer Reviews