This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Benchtop Oscilloscope - 500 MHz, 4 Ch. with US Power Cord
TOL-20064

Benchtop Oscilloscope - 500 MHz, 4 Ch. with US Power Cord

SKU: TOL-20064
Out of stock
SKU
TOL-20064

InfiniiVision 3000G X-Series Oscilloscopes are high-performance oscilloscopes with various integrated analog and digital measuring tools.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies InfiniiVision 3000G X-Series Oscilloscopes are high-performance oscilloscopes with various integrated analog and digital measuring tools. These oscilloscopes feature bandwidth configurations from 100MHz to 1GHz, analog configurations from 2 to 4 inputs, and an optional 16 input digital logic analyzer. Other notable measuring tools include an arbitrary waveform generator, serial protocol analyzer, digital voltmeter, frequency response analyzer, as well as decoding for various common serial buses such as I2C, SPI, I2S, and USB-PD. Keysight Technologies InfiniiVision 3000G X-Series Oscilloscopes feature an 8.5" capacitive touch screen, VGA video output, and LAN network connectivity.

Hookup Accessories

Features & Specs

  • Number of Channels: 4 Channel
  • Bandwidth: 500 MHz
  • Display Type: Color WVGA
  • Equipment Type: Mixed Signal Oscilloscope
  • Cable Type: US Cord Included
  • Brand: Keysight
  • Interface Type: I2C, SPI, UART
  • Part # Aliases: DSOX3054G

Documentation

Customer Reviews

Benchtop Oscilloscope - 500 MHz, 4 Ch. with US Power Cord
Benchtop Oscilloscope - 500 MHz, 4 Ch. with US Power Cord TOL-20064

Stock and Customer Discounts

$16541.95 retail price.

Available Discounts

  • $15,714.85 | 25+ units
  • $14,887.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing