Benewake CE30-C 3D Solid-State LIDAR Sensor
SEN-17977
Benewake CE30-C 3D Solid-State LIDAR Sensor
SKU: SEN-17977
Out of stock
SKU
SEN-17977
Benewake CE30-C 3D Solid-State LIDAR Sensor provides detailed real-time 3D point cloud data that is widely used to detect location or avoid objects.
Product Overview
Benewake CE30-C 3D Solid-State LIDAR Sensor provides detailed real-time 3D point cloud data that is widely used to detect location or avoid objects. The CE30-C contains no mechanical rotating component providing higher reliability and stability. With 320*24 point cloud data output, Ethernet is the best communication interface for the CE30-C. The component offers configurable parameters for the output switch, frame rate, and IP address.
Features & Specs
- Sensing Distance: 0.1 m to 4 m
- Resolution: 1 cm
- Beam Angle: 132 deg
- Operating Supply Voltage: 12 V
- Operating Supply Current: 2 A
- Interface Type: TCP
- Minimum Operating Temperature: 0 C
- Maximum Operating Temperature: + 50 C
- Mounting Style: Panel
- Dimensions: 79 mm x 50 mm x 47 mm
Documentation
Customer Reviews

Benewake CE30-C 3D Solid-State LIDAR Sensor
SEN-17977