This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Benewake TF02-Pro LiDAR Mid-Range Distance Sensor - I2C
SEN-17962

Benewake TF02-Pro LiDAR Mid-Range Distance Sensor - I2C

SKU: SEN-17962

With a detecting range up to 40 meters, the components also offer up to 100Klux ambient light resistance, and up to 1000Hz frame rate.

Out of stock
SKU
SEN-17962

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Benewake TF02-Pro LiDAR Mid-Range Distance Sensors are single-point ranging sensors with improved accuracy of different reflectivity which allows stable, accurate, sensitive, and high-frequency range detection. With a detecting range up to 40 meters, the components also offer up to 100Klux ambient light resistance, and up to 1000Hz frame rate. The TF02-Pro sensors are available with two formats of data output, the standard data output format and the character string data format, both of which are switchable with command. Phillips M2.5 round screws are recommended for installation (not included).

Features & Specs

  • Sensing Distance: 0.05 m to 40 m
  • Resolution: 1 cm
  • Beam Angle: 3 deg
  • Operating Supply Voltage: 5 V to 12 V
  • Operating Supply Current: 200 mA
  • Interface Type: I2C
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 60 C
  • Mounting Style: Panel
  • Dimensions: 69 mm x 41.5 mm x 26 mm

Documentation

Customer Reviews

Benewake TF02-Pro LiDAR Mid-Range Distance Sensor - I2C
Benewake TF02-Pro LiDAR Mid-Range Distance Sensor - I2C SEN-17962

Stock and Customer Discounts

$96.95 retail price.

Available Discounts

  • $92.10 | 25+ units
  • $87.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing