Benewake TF03-180 LiDAR Long Range Distance Sensor
SEN-17964
Benewake TF03-180 LiDAR Long Range Distance Sensor
SKU: SEN-17964
Out of stock
SKU
SEN-17964
Benewake TF03-180 LiDAR Long Range Distance Sensor is an industrial-grade light detection and ranging distance sensor.
Product Overview
Benewake TF03-180 LiDAR Long Range Distance Sensor is an industrial-grade light detection and ranging distance sensor with a maximum detection range of 180m. With an integrated compensating algorithm for outdoor glare and other interference, the TF03-180 can operate in strong light environments and rain, fog, and snow conditions within a -25°C to +60°C temperature range. Multiple built-in operating modes let users change the parameters and configurations to meet different applications.
Features & Specs
- Sensing Distance: 0.1 m to 180 m
- Resolution: 1 cm
- Beam Angle: 0.5 deg
- Operating Supply Voltage: 5 V
- Operating Supply Current: 180 mA
- Interface Type: UART
- Minimum Operating Temperature: - 25 C
- Maximum Operating Temperature: + 60 C
- Mounting Style: Panel
- Dimensions: 44 mm x 43 mm x 32 mm
Documentation
Customer Reviews

Benewake TF03-180 LiDAR Long Range Distance Sensor
SEN-17964
Stock and Customer Discounts
$274.95 retail price.
Available Discounts
- $261.20 | 25+ units
- $247.46 | 100+ units