This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

BergStak 0.40mm SA Vertical Header
PRT-17328

BergStak 0.40mm SA Vertical Header

SKU: PRT-17328
Out of stock
SKU
PRT-17328

BergStak 0.40mm Self-Alignment B2B Connectors come with a stack height of 3.50mm and 30 positions, extendable up to 10 to 60 positions.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Amphenol FCI BergStak® 0.40mm Self-Alignment B2B Connectors come with a stack height of 3.50mm and 30 positions, extendable up to 10 to 60 positions in 10-position increments. These board-to-board connectors promote a unique self-alignment feature that supports blind mating, ensuring a reliable connection. Other features include a 0.40mm fine pitch design, 0.3A current rating per contact, and 30VAC voltage rating. The connectors support speed performance up to 8Gb/s and meet PCIe® Gen 3 standards. Amphenol FCI BergStak 0.40mm Self-Alignment B2B Connectors meet USCAR-2 vibration and shock limits, making them ideal for the automotive market. Typical applications include vehicle cameras, factory automation cameras, medical patient monitors, portable Internet of Things (IoT) devices, and gaming devices.

Features & Specs

  • Fine pitch design at 0.40mm
  • Suitable for applications with space constraints
  • Self-alignment feature supports blind mating
  • 3.50mm stack height and 30 positions, extendable up to 10 to 60 positions in 10-position increments
  • Supports speed performance up to 8Gb/s
  • Meets PCIe® Gen 3 standards
  • Meets USCAR-2 vibration and shock limits
  • Suitable for automotive application
  • RoHS compliant
  • Halogen and lead free

Documentation

Customer Reviews

BergStak 0.40mm SA Vertical Header
BergStak 0.40mm SA Vertical Header PRT-17328

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing