Big Red Box - Enclosure
PRT-11366

Big Red Box - Enclosure

SKU: PRT-11366
$10.95
In stock
SKU
PRT-11366
In stock
Stock/Discounts

Product Overview

This is the Big Red Box! These beefy, bright red, flanged, plastic enclosures will give your widget the protection (and attention) it deserves. You've probably seen these used to enclose radio equipment or antenna baluns as they can be secured to a pole using U-bolts (not included). At about 3mm thick, this 74x158x90mm enclosure has plenty of space for gizmos, gadgets, widgets and doohickeys. The mounting flanges extend 19mm from either edge with two 50mm-spaced 7mm diameter holes.

There's a rubber gasket around the inside of the lid which forms a dust and moisture resistant seal when the screws are tightened down making the Big Red Box essentially weather/water proof. The lid is secured with six 4mm screws (included).

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Big Red Box - Enclosure
Big Red Box - Enclosure
$10.95
PRT-11366
$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing