This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Binho Breadboard Breakout
BOB-16419

Binho Breadboard Breakout

SKU: BOB-16419

The Binho Breadboard Breakout breaks a male 2x5 1.27mm connector out to breadboard-friendly 2.54mm / 0.1in pitch headers.

Out of stock
SKU
BOB-16419

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Binho Breadboard Breakout breaks a male 2x5 1.27mm connector out to breadboard-friendly 2.54mm / 0.1in pitch headers. It's an easy way to interface your Binho Nova host adapter with other circuits using standard jumper wires as well. The board measures 14mm x 18mm x 7mm and is black with white silkscreen labels for each of the pins. The SMT connector comes soldered to the board but you'll need to install the headers (included) yourself.

Note: Each Binho Nova Host Adapter includes one of these adapters.

Includes:

  • 1x Binho Breadboard Breakout Board
  • 2x 5-pin male headers

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Binho Breadboard Breakout
Binho Breadboard Breakout BOB-16419
$2.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing