Black Aluminum Heatsink Kit for Raspberry Pi 4B
PRT-18765
Black Aluminum Heatsink Kit for Raspberry Pi 4B
SKU: PRT-18765
Out of stock
SKU
PRT-18765
This Black Aluminum Heatsink Kit for Raspberry Pi 4B is a heat dissipation solution for the Raspberry Pi 4B.
Product Overview
The DFRobot Black Aluminum Heatsink Kit for Raspberry Pi 4B is a heat dissipation solution for the Raspberry Pi 4B. The heat sink adopts a slotted design on the surface, which is more conducive to heat dissipation. It also comes with adhesive backing for easy installation.
Hookup Accessories
Features & Specs
- Size
- Black heat sink with adhesive (large): 40mm x 30mm / 1.57" x 1.18"
- Black heat sink with adhesive (middle): 14.5mm x 10mm / 0.57" x 0.39"
- Black heat sink with adhesive (small): 9mm x 9mm / 0.35" x 0.35"
- The heat sink comes with adhesive
- Black aluminum material
Customer Reviews

Black Aluminum Heatsink Kit for Raspberry Pi 4B
PRT-18765
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units