This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Blue Laser Diode - 447nm, 2.2W
COM-17087

Blue Laser Diode - 447nm, 2.2W

SKU: COM-17087

OSRAM Opto Semiconductors PLPT5 Blue Laser Diodes are multi-mode operating semiconductor laser diodes with a typical wavelength of 447nm.

Out of stock
SKU
COM-17087

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

OSRAM Opto Semiconductors PLPT5 Blue Laser Diodes are multi-mode operating semiconductor laser diodes with a typical wavelength of 447nm. These diodes are the efficient radiation source for Continuous-Wave (CW) and pulse operation. The PLPT5 blue laser diodes feature high modulation bandwidth and emit highly concentrated visible light that can be hazardous to the human eye. The products that incorporate these devices have to follow the safety precautions found in IEC 60825 “Safety of laser products”. Typical applications include laser projections, laser shows, electronic equipment, stage lighting, illumination, endoscopy, and metrology.

Features & Specs

  • Output Power: 2.2W
  • Wavelength: 447nm
  • Vf - Forward Voltage: 4.1V
  • If - Forward Current: 1.8A
  • Minimum Operating Temperature: -20C
  • Maximum Operating Temperature: +85C

Customer Reviews

Blue Laser Diode - 447nm, 2.2W
Blue Laser Diode - 447nm, 2.2W COM-17087
$42.95 retail price.

Available Discounts

  • $40.80 | 25+ units
  • $38.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing