Break Away Female Headers - Swiss Machine Pin
PRT-00743
Break Away Female Headers - Swiss Machine Pin
SKU: PRT-00743
$4.75
In stock
SKU
PRT-00743
Product Overview
Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept and retain machine pin headers much better. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them extensively in the Olimex development boards. They mate very well with break away headers.
Features:
- Receptacle Style: Machine (Round)
- Number of Pins: 30
- Pin Spacing: 0.1" (2.54 mm)
- Receptacle Depth: 3 mm
Documents:30-Pin Swiss Female Headers
Hookup Accessories
Features & Specs
- Receptacle Style: Machine (Round)
- Number of Pins: 30
- Pin Spacing: 0.1" (2.54 mm)
- Receptacle Depth: 3 mm
Documentation
Customer Reviews

Break Away Female Headers - Swiss Machine Pin
$4.75
PRT-00743
Stock and Customer Discounts
$4.75 retail price.
Available Discounts
- $4.51 | 25+ units
- $4.28 | 100+ units