Breakout Board for XBee Module
BOB-08276

Breakout Board for XBee Module

SKU: BOB-08276
$3.75
In stock
SKU
BOB-08276
In stock
Stock/Discounts

Product Overview

This is a simple breakout board for the popular XBee product from Digi. This board breaks out all 20 pins of the XBee to a 0.1" standard spacing dual row header. The spacing between 0.1" headers is 0.5" making it breadboard DIP friendly. We highly recommend using the female sockets to avoid having to solder the XBee permanently to the breakout board. This is the PCB only. Please order the accompanying 2mm sockets (you'll need 2!) and 0.1" headers below.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Breakout Board for XBee Module
Breakout Board for XBee Module
$3.75
BOB-08276
$3.75 retail price.

Available Discounts

  • $3.56 | 10+ units
  • $3.38 | 25+ units
  • $3.19 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing