This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

breakyBreaky Breakout Board
DEV-18101

breakyBreaky Breakout Board

SKU: DEV-18101

krtkl breakyBreaky Breakout Board is a snickerdoodle breakout baseboard that enables engineers to access the full snickerdoodle pinout.

Out of stock
SKU
DEV-18101

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

krtkl breakyBreaky Breakout Board is a snickerdoodle breakout baseboard that enables engineers to access the full snickerdoodle pinout via 0.1" (2.54mm) headers. For applications and projects that have less stringent size constraints, the 3.94×4.92" (100×125mm) breakyBreaky comes loaded with 270 pins, and a 14-pin Xilinx JTAG header, a 0.1" (2.54mm) grid plated-through-hole prototyping area, DC power jack, and four adhesive-backed locking PCB supports.

Features & Specs

  • I/O
  • 270 I/O pins on 0.1” Pitch Headers
  • Programming Interfaces
  • 14-pin 2mm Xilinx JTAG Header
  • Additional Features
  • 0.1" grid plated-through-hole prototyping area
  • Power
  • 5-12V via 2.5x5.5mm DC Barrel Jack
  • Mechanical
  • 4.92x3.94" (125x100mm)
  • 4 adhesive-base locking PCB supports

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

breakyBreaky Breakout Board
breakyBreaky Breakout Board DEV-18101
$49.95 retail price.

Available Discounts

  • $47.45 | 25+ units
  • $44.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing