Bright Green LED - Surface Mount (1206)
COM-27914
Bright Green LED - Surface Mount (1206)
SKU: COM-27914
$0.20
In stock
SKU
COM-27914
This is a basic bright green surface mounted LED.
Helpful Documentation
Product Overview
This is a basic bright green surface mounted LED. The same green LED used on our RedBoard line of products and many more.
Hookup Accessories
Features & Specs
- Color: Green
- Configuration: Standard
- Lens Color: Colorless
- Lens Transparency: Clear
- Millicandela Rating: 560mcd
- Lens Style: Rectangle with Flat Top
- Lens Size: 2.00mm x 1.50mm
- Voltage - Forward (Vf) (Typ): 3.2V
- Current - Test: 20mA
- Viewing Angle: 120°
- Mounting Type: Surface Mount
- Wavelength - Dominant: 520nm
- Wavelength - Peak: 526nm
- Dimensions: 3.20mm L x 1.50mm W
- Height: 1.10mm
- Mfg Part #: IN-S126ATG
Documentation
Customer Reviews

Bright Green LED - Surface Mount (1206)
$0.20
COM-27914
Stock and Customer Discounts
$0.2 retail price.
Available Discounts
- $0.19 | 10+ units
- $0.18 | 25+ units
- $0.17 | 100+ units