This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Broadcom Far Red Surface Mount LED
COM-17921

Broadcom Far Red Surface Mount LED

SKU: COM-17921

The Broadcom ASM6-S390-ANQ0H Surface Mount LED is designed to exhibit higher lumen output and display a better cost per lumen ratio.

Out of stock
SKU
COM-17921

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Broadcom ASM6-S390-ANQ0H Surface Mount LED is designed to exhibit higher lumen output and display a better cost per lumen ratio. These LEDs are energy-efficient, adapt good heat sink properties, and are superior in package robustness. These surface mount LEDs also offer better product longevity with their silicone encapsulation. This LED has a viewing angle of 90°. Typical applications include horticulture lighting, commercial lighting, architecture lighting, and specialty lighting.

Features & Specs

  • Color: Far Red
  • Viewing Angle: 90°
  • Radiant Flux: 662
  • PPF: 3.99
  • Forward Voltage: 2.5

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Broadcom Far Red Surface Mount LED
Broadcom Far Red Surface Mount LED COM-17921
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing