Bus Pirate Cable
CAB-09556

Bus Pirate Cable

SKU: CAB-09556
$5.75
In stock
SKU
CAB-09556
In stock
Stock/Discounts

Product Overview

This is an interface cable for the Bus Pirate, designed to connect to its 2x5 I/O header. The cable's connector is composed of two rows of five 0.1" spaced pins; it's also polarized, as is the mating connector on-board the Bus Pirate, so you can only connect the cable in one direction. The leads of the cable are terminated with female ends to mate with test hooks.

The pin-out of the connector is documented here.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Bus Pirate Cable
Bus Pirate Cable
$5.75
CAB-09556
$5.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing