Cable Carrier - 10x15mm (0.5m Length)
ROB-13207

Cable Carrier - 10x15mm (0.5m Length)

SKU: ROB-13207
$16.50
In stock
SKU
ROB-13207
In stock
Stock/Discounts

Product Overview

No, this isn't a tank tread, this is a 0.5m long Cable Carrier with 10x15mm bits composing its main body and two screw fasteners at each end for efficient mounting. Sometimes called a "drag chain," each carrier can be used in projects with a large number of moving parts to protect internally installed cables, pipes, or tubes so they can be bent and moved while remaining protected. Cable carriers can most commonly been found in 3D printers and CNC machines but they can be used in any situation where you need cables or tubes to bend without risk of them being damaged or wearing out prematurely.

This specific cable carrier offers inner dimensions of 10mm (height) by 15mm (wide), an outer width of 22mm, and a bend radius of 20mm. Additionally, these carriers are thin enough to fit into an Actobotics channel, making custom slide machines or other projects even easier to manage. Much like a chain, individual links can be added or removed to make custom lengths.

Features:

  • Inner Bit Height: 10mm
  • Inner Bit Width: 15mm
  • Outer Bit Height: 14
  • Outer Bit Width: 22mm
  • Minimum Bend Radius: 20mm
  • Reinforced Nylon Structure

Features & Specs

  • Inner Bit Height: 10mm
  • Inner Bit Width: 15mm
  • Outer Bit Height: 14
  • Outer Bit Width: 22mm
  • Minimum Bend Radius: 20mm
  • Reinforced Nylon Structure

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Cable Carrier - 10x15mm (0.5m Length)
Cable Carrier - 10x15mm (0.5m Length)
$16.50
ROB-13207
$16.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing