CAN-BUS Shield
DEV-13262

CAN-BUS Shield

SKU: DEV-13262

This shield enables your Arduino or RedBoard to achieve full CAN-BUS capabilities, allowing for seamless interface with a vehicle's ECU for data logging and the creation of custom in-dash projects.

$35.95
In stock
Only 1 left
SKU
DEV-13262
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The CAN-BUS Shield enables your Arduino or RedBoard to utilize CAN-BUS capabilities, allowing you to interface with your vehicle. This shield allows you to poll the ECU for information, including coolant temperature, throttle position, vehicle speed, and engine RPM. You can also store this data or output it to a screen to make an in-dash project.

It uses the Microchip MCP2515 CAN controller with the MCP2551 CAN transceiver. The CAN connection is made via a standard 9-way sub-D connector for use with an OBD-II cable. Ideal for automotive CAN application. The shield also has a USB card holder, a serial LCD connector, and a connector for an EM506 GPS module. These features make this shield ideal for a data logging application.

Note: This product is a collaboration with SK Pang Electronics. A portion of each sale goes back to them for product support and continued development.

Features & Specs

  • CAN v2.0B up to 1 Mb/s
  • High speed SPI Interface (10 MHz)
  • Standard and extended data and remote frames
  • CAN connection via standard 9-way sub-D connector
  • Power can supply to Arduino by sub-D via resettable fuse and reverse polarity protection.
  • Socket for EM506 GPS module
  • Micro SD card holder
  • Connector for serial LCD
  • Reset button
  • Joystick control menu navigation control
  • Two LED indicator

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

CAN-BUS Shield
CAN-BUS Shield
$35.95
DEV-13262
$35.95 retail price.

Available Discounts

  • $34.15 | 10+ units
  • $32.36 | 25+ units
  • $30.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing