Capacitor 47pF 50V 5%
COM-27916
Capacitor 47pF 50V 5%
SKU: COM-27916
This is a basic 47PF, 50V, ±5% tolerance ceramic capacitor.
$0.10
In stock
SKU
COM-27916
Helpful Documentation
Product Overview
This is a basic 47PF, 50V, ±5% tolerance ceramic capacitor.
ALERT: Not recommended for new designs.
Note: Sold as single units.
Features & Specs
- Capacitance: 47 pF
- Tolerance: ±5%
- Voltage - Rated: 50V
- Temperature Coefficient: C0G, NP0
- Operating Temperature: -55°C ~ 125°C
- Mounting Type: Surface Mount, MLCC
- Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
- Thickness (Max): 0.035" (0.90mm)
- Mfg Part #: GRM1885C1H470JA01D
Documentation
Customer Reviews

Capacitor 47pF 50V 5%
$0.10
COM-27916
$0.1 retail price.
Available Discounts
- $0.09 | 25+ units