Capacitor Aluminum Electrolytic - 220uF, ±20%, 6.3V
COM-22002
Capacitor Aluminum Electrolytic - 220uF, ±20%, 6.3V
SKU: COM-22002
Panasonic FK SMT Aluminum Electrolytic Capacitors feature a high endurance of up to 5000 hours at +105°C and a temperature range as low as -55°C.
$0.95
In stock
SKU
COM-22002
Product Overview
Panasonic FK SMT Aluminum Electrolytic Capacitors feature a high endurance of up to 2000 hours at +105°C and a temperature range as low as -55°C. These capacitors offer low impedance in a miniature package. FK SMT Aluminum Electrolytic Capacitors are RoHS compliant and available in a vibration-proof product with an operating voltage range between 6.3VDC.
Features & Specs
- Capacitance: 220 µF
- Tolerance: ±20%
- Voltage - Rated: 6.3 V
- Lifetime @ Temp.: 2000 Hrs @ 105°C
- Operating Temperature: -55°C ~ 105°C
- Polarization: Polar
- Ratings: AEC-Q200
- Ripple Current @ Low Frequency: 180 mA @ 120 Hz
- Ripple Current @ High Frequency: 240 mA @ 100 kHz
- Impedance: 360 mOhms
- Size / Dimension: 0.248" Dia (6.30mm)
- Height - Seated (Max): 0.240" (6.10mm)
- Surface Mount Land Size: 0.260" L x 0.260" W (6.60mm x 6.60mm)
Documentation
Customer Reviews

Capacitor Aluminum Electrolytic - 220uF, ±20%, 6.3V
$0.95
COM-22002
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units