Capacitor Aluminum Electrolytic - 47µF, 20%, 35V
COM-29462
Capacitor Aluminum Electrolytic - 47µF, 20%, 35V
SKU: COM-29462
Panasonic FK SMT Aluminum Electrolytic Capacitors feature a high endurance of up to 2000 hours at +105°C and a temperature range as low as -55°C.
$0.50
In stock
SKU
COM-29462
Product Overview
Panasonic FK SMT Aluminum Electrolytic Capacitors feature a high endurance of up to 2000 hours at +105°C and a temperature range as low as -55°C. These capacitors offer low impedance in a miniature package. FK SMT Aluminum Electrolytic Capacitors are RoHS compliant and available in a vibration-proof product with an operating voltage of 35V.
Similar Items
Features & Specs
- Capacitance: 47µF
- Tolerance: ±20%
- Voltage - Rated: 35V
- Lifetime @ Temp.: 2000 Hrs @ 105°C
- Operating Temperature: -55°C ~ 105°C
- Polarization: Polar
- Ratings: AEC-Q200
- Ripple Current @ Low Frequency: 180 mA @ 120 Hz
- Ripple Current @ High Frequency: 240 mA @ 100 kHz
- Impedance: 360mOhms
- Diameter: 0.248" (6.30mm)
- Height - Seated (Max): 0.240" (6.10mm)
- Surface Mount Land Size: 0.260" L x 0.260" W (6.60mm x 6.60mm)
- Mounting Type: Surface Mount
- Mfg #: EEE-FK1V470P
Documentation
WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov
Customer Reviews

Capacitor Aluminum Electrolytic - 47µF, 20%, 35V
$0.50
COM-29462