Capacitor Ceramic - 0.1μF 25V -20% ~ +80%
COM-30224

Capacitor Ceramic - 0.1μF 25V -20% ~ +80%

SKU: COM-30224

A general-purpose 0.1µF (100nF) 0603 SMD ceramic capacitor featuring a 25V rating, Y5V dielectric, and a wide -20%/+80% tolerance.

$0.10
In stock
SKU
COM-30224
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a general-purpose 0.1µF (100nF) multilayer ceramic capacitor (MLCC) in a standard 0603 package. It is rated for 25V and features a Y5V dielectric, offering high capacitance density for bypass and decoupling applications where temperature stability and precision are not critical.

Features & Specs

  • Capacitance: 0.1µF
  • Tolerance: -20% ~ +80%
  • Voltage - Rated: 25V
  • Temperature Coefficient: Y5V (F)
  • Operating Temperature: -30°C ~ 85°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Thickness (Max): 0.035" (0.90mm)
  • Mfg #: 06033G104ZAT2A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 0.1μF 25V -20% ~ +80%
Capacitor Ceramic - 0.1μF 25V -20% ~ +80%
$0.10
COM-30224
$0.1 retail price.

Available Discounts

  • $0.09 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing