Capacitor Ceramic - 0.47 µF 25V -20% ~ +80% PTH
COM-30019

Capacitor Ceramic - 0.47 µF 25V -20% ~ +80% PTH

SKU: COM-30019

This is a basic 0.47 µF 25V -20% ~ +80% tolerance PTH ceramic capacitor.

$0.50
In stock
SKU
COM-30019
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic 0.47 µF 25V -20% ~ +80% tolerance PTH ceramic capacitor.

NOTE: Not recommended for new designs.

Features & Specs

  • Capacitance: 0.47 µF
  • Tolerance: -20% ~ +80%
  • Voltage - Rated: 25V
  • Temperature Coefficient: Y5V (F)
  • Operating Temperature: -30°C ~ 85°C
  • Mounting Type: Through Hole
  • Dimensions: 0.197" L x 0.126" W (5.00mm x 3.20mm)
  • Height - Seated (Max): 0.260" (6.60mm)
  • Lead Spacing: 0.098" (2.50mm)
  • Lead Style: Straight
  • Mfg #: K474Z20Y5VE5TL2

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 0.47 µF 25V -20% ~ +80% PTH
Capacitor Ceramic - 0.47 µF 25V -20% ~ +80% PTH
$0.50
COM-30019
$0.5 retail price.

Available Discounts

  • $0.48 | 25+ units
  • $0.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing