Capacitor Ceramic -1.0μF 16V
COM-29466

Capacitor Ceramic -1.0μF 16V

SKU: COM-29466

This is a basic 1000000pF, 16V, -20% ~ +80% tolerance ceramic capacitor.

$0.10
In stock
SKU
COM-29466
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a general-purpose 1.0µF surface-mount ceramic capacitor, a fundamental component in any electronics project. It's most commonly used for decoupling and power supply filtering.

Place it near the power pin of an integrated circuit (IC) to stabilize the voltage and filter out high-frequency noise, ensuring the reliable operation of your circuit. Its 16V rating makes it suitable for many low-voltage applications, including 3.3V and 5V logic systems.

Features & Specs

  • Capacitance: 1000000pF
  • Dielectric: Y5V
  • Rated Voltage: 16V
  • Tolerance (%): -20% ~ +80%
  • Dissipation Factor: 16%
  • Capacitance Change Rate: -82% ~ +22%
  • Operating Temperature Range: -30°C ~ +85°C
  • Insulation Resistance: 50MΩ
  • Mounting Type: Surface Mount
  • Mfg #: NMC0603Y5V105Z16TRPF

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic -1.0μF 16V
Capacitor Ceramic -1.0μF 16V
$0.10
COM-29466
$0.1 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing