Capacitor Ceramic - 1.5pF 100V ±0.25pF
COM-30023

Capacitor Ceramic - 1.5pF 100V ±0.25pF

SKU: COM-30023

This is a basic 1.5pF, 100V, ±0.25pF tolerance ceramic capacitor.

$0.15
In stock
SKU
COM-30023
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic 1.5pF, 100V, ±0.25pF tolerance ceramic capacitor.

NOTE: Not recommended for new designs.

Features & Specs

  • Capacitance: 1.5pF
  • Tolerance: ±0.25pF
  • Voltage - Rated: 100V
  • Temperature Coefficient: C0G, NP0
  • Operating Temperature: -55°C ~ 150°C
  • Mounting Type: SMD
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Thickness (Max): 0.035" (0.90mm)
  • Mfg #: C1608NP02A1R5C080AA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 1.5pF 100V ±0.25pF
Capacitor Ceramic - 1.5pF 100V ±0.25pF
$0.15
COM-30023
$0.15 retail price.

Available Discounts

  • $0.14 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing