Capacitor Ceramic - 1µF 50V -20%~+80%
COM-30152

Capacitor Ceramic - 1µF 50V -20%~+80%

SKU: COM-30152

This is a basic 1µF 50V -20% ~ +80% tolerance PTH ceramic capacitor.

$0.35
In stock
SKU
COM-30152
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic 1µF 50V -20% ~ +80% tolerance PTH ceramic capacitor.

NOTE: Not recommended for new designs.

Features & Specs

  • Capacitance: 1µF
  • Tolerance: -20% ~ +80%
  • Voltage - Rated: 50V
  • Temperature Coefficient: Y5V (F)
  • Operating Temperature: -30°C ~ 85°C
  • Mounting Type: Through Hole
  • Dimensions: 0.197" L x 0.126" W (5.00mm x 3.20mm)
  • Height - Seated (Max): 0.260" (6.60mm)
  • Lead Spacing: 0.098" (2.50mm)
  • Lead Style: Straight
  • Mfg #: K105Z20Y5VF5TL2

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 1µF 50V -20%~+80%
Capacitor Ceramic - 1µF 50V -20%~+80%
$0.35
COM-30152
$0.35 retail price.

Available Discounts

  • $0.33 | 25+ units
  • $0.32 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing