Capacitor Ceramic - 1000pF 100V ±5%
COM-30151

Capacitor Ceramic - 1000pF 100V ±5%

SKU: COM-30151

This is a basic 1000pF 100V ±5% tolerance PTH ceramic capacitor.

$0.40
In stock
SKU
COM-30151
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic 1000pF 100V ±5% tolerance PTH ceramic capacitor.

Features & Specs

  • Capacitance: 1000pF
  • Tolerance: ±5%
  • Voltage - Rated: 100V
  • Temperature Coefficient: C0G, NP0
  • Operating Temperature: -55°C ~ 125°C
  • Mounting Type: Through Hole
  • Dimensions: 0.150" L x 0.100" W (3.81mm x 2.54mm)
  • Height - Seated (Max): 0.183" (4.66mm)
  • Lead Spacing: 0.100" (2.54mm)
  • Lead Style: Straight
  • Mfg #: C315C102J1G5TA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 1000pF 100V ±5%
Capacitor Ceramic - 1000pF 100V ±5%
$0.40
COM-30151
$0.4 retail price.

Available Discounts

  • $0.38 | 25+ units
  • $0.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing