Capacitor Ceramic - 10μF 50V ±10% (1206)
COM-17073

Capacitor Ceramic - 10μF 50V ±10% (1206)

SKU: COM-17073

A 10μF 1206 SMD ceramic capacitor featuring a 50V rating, stable X5R dielectric, and ±10% tolerance.

$0.25
In stock
SKU
COM-17073
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a high-capacitance 10μF multilayer ceramic capacitor (MLCC) in a 1206 package. It is rated for 50V and features a stable X5R dielectric with a ±10% tolerance. This combination makes it an excellent choice for power supply filtering, bypassing, and decoupling applications where capacitance must remain relatively stable across a wide temperature range.

Features & Specs

  • Capacitance: 10μF
  • Tolerance: ±10%
  • Voltage - Rated: 50V
  • Temperature Coefficient: X5R
  • Operating Temperature: -55°C ~ 85°C
  • Mounting Type: Surface Mount, MLCC
  • Dimensions: 0.126" L x 0.063" W (3.20mm x 1.60mm)
  • Thickness (Max): 0.071" (1.80mm)
  • Mfg #: CL31A106KBHNNNE

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 10μF 50V ±10% (1206)
Capacitor Ceramic - 10μF 50V ±10% (1206)
$0.25
COM-17073
$0.25 retail price.

Available Discounts

  • $0.23 | 25+ units
  • $0.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing