Capacitor Ceramic - 10pF 200V ±5%
COM-30150

Capacitor Ceramic - 10pF 200V ±5%

SKU: COM-30150

This is a basic 10pF 200V ±5% tolerance PTH ceramic capacitor.

$0.40
In stock
SKU
COM-30150
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic 10pF 200V ±5% tolerance PTH ceramic capacitor.

Features & Specs

  • Capacitance: 10pF
  • Tolerance: ±5%
  • Voltage - Rated: 200V
  • Temperature Coefficient: C0G, NP0
  • Operating Temperature: -55°C ~ 125°C
  • Dimensions: 0.150" L x 0.100" W (3.81mm x 2.54mm)
  • Height - Seated (Max): 0.183" (4.66mm)
  • Lead Spacing: 0.100" (2.54mm)
  • Lead Style: Straight
  • Mfg #: C315C100J2G5TA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 10pF 200V ±5%
Capacitor Ceramic - 10pF 200V ±5%
$0.40
COM-30150
$0.4 retail price.

Available Discounts

  • $0.38 | 25+ units
  • $0.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing