Capacitor Ceramic - 12pF 50V ±5%
COM-30020

Capacitor Ceramic - 12pF 50V ±5%

SKU: COM-30020

This is a basic 12pF, 50V, ±5% tolerance ceramic capacitor.

$0.15
In stock
SKU
COM-30020
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic 12pF, 50V, ±5% tolerance ceramic capacitor.

NOTE: Not recommended for new designs.

Features & Specs

  • Capacitance: 12pF
  • Tolerance: ±5%
  • Voltage - Rated: 50V
  • Temperature Coefficient: C0G, NP0
  • Operating Temperature: -55°C ~ 125°C
  • Dimensions: 0.063" L x 0.031" W (1.60mm x 0.80mm)
  • Thickness (Max): 0.035" (0.90mm)
  • Mfg #: GRM1885C1H120JA01D

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 12pF 50V ±5%
Capacitor Ceramic - 12pF 50V ±5%
$0.15
COM-30020
$0.15 retail price.

Available Discounts

  • $0.14 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing