This product has been retired from our catalog and is no longer for sale.

Capacitor Ceramic - 33nF, 25V
COM-30026

Capacitor Ceramic - 33nF, 25V

SKU: COM-30026

This is a basic 33nF, 25V, ±10% tolerance ceramic capacitor.

Out of stock
SKU
COM-30026

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is a basic 33nF, 25V, ±10% tolerance ceramic capacitor.

Features & Specs

  • Capacitance: 0.033µF
  • Capacitance - nF: 33nF
  • Capacitance - pF: 33000pF
  • Tolerance: ±10%
  • Dimensions: 1.60mm x 0.81mm (0.063" L x 0.032" W)
  • Thickness: 0.95mm (0.037")
  • Termination Style: SMD/SMT
  • Operating Temperature: -55°C ~ +125°C
  • Mfg #: KGM15BR71E333KT

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Ceramic - 33nF, 25V
Capacitor Ceramic - 33nF, 25V COM-30026
$0.15 retail price.

Available Discounts

  • $0.14 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing