Capacitor Tantalum - 10μF 16V
COM-30223

Capacitor Tantalum - 10μF 16V

SKU: COM-30223

A 10μF, 16V polar Tantalum capacitor in an A Case (EIA 3216) package, featuring a ±10% tolerance and 5 Ohm ESR.

$0.25
In stock
SKU
COM-30223
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a 10μF, 16V solid Tantalum capacitor in a standard A Case (EIA 3216) package. It is a polar capacitor featuring a ±10% tolerance, a low ESR of 5 Ohms, and a maximum operating temperature of 125°C. Its compact, surface-mount design is suitable for a wide range of DC-based applications, such as power supply filtering, coupling, and bypassing.

Features & Specs

  • Capacitance: 10μF
  • Tolerance: ±10%
  • Voltage: 16VDC
  • ESR (Ohm): 5
  • IR (mA): 0.118
  • IL (uA): 1.6
  • Polarity: Polar
  • Dissipation Factor: 8%
  • Mounting: Surface Mount
  • Termination Style: Inward L
  • Number of Terminals: 2
  • Size: 3.2mm x 1.6mm x 1.6mm
  • Temperature Range @ Derated Voltage: 85°C ~ 125°C
  • Minimum Operating Temperature: -55°C
  • Maximum Operating Temperature: 125°C
  • Mfg #: NTC-T106K16TRAF

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Capacitor Tantalum - 10μF 16V
Capacitor Tantalum - 10μF 16V
$0.25
COM-30223
$0.25 retail price.

Available Discounts

  • $0.23 | 25+ units
  • $0.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing