Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Carbide Compact Router
TOL-19755

Carbide Compact Router

SKU: TOL-19755

The Carbide Compact Router is a trim router packaged for use with CNC machines. The Compact Router includes a 12 foot power cord to make wiring easier for everything from our Shapeoko Standard to the larger Shapeoko XXL.

$80.00
In stock
SKU
TOL-19755
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

The Carbide Compact Router is a trim router packaged for use with CNC machines. The Compact Router includes a 12 foot power cord to make wiring easier for everything from our Shapeoko Standard to the larger Shapeoko XXL.

Note: The Compact Router is only available in 120V with a standard US plug.

Features & Specs

  • Diameter: 65mm
  • RPM Range 12,000 - 30,000
  • Cord Length: 12 ft.
  • Plug type: US, 120V
  • RPM Settings:
    • Dial Value / Approx. RPM:
      • 1 / 11,000
      • 2 / 13,500
      • 3 / 18,250
      • 4 / 24,500
      • 5 / 29,250
      • 6 / 31,000

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Carbide Compact Router
Carbide Compact Router
$80.00
TOL-19755
$80 retail price.

Available Discounts

  • $76.00 | 25+ units
  • $72.00 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing