Card Guides - 6 pack
PRT-17125
Card Guides - 6 pack
SKU: PRT-17125
Out of stock
SKU
PRT-17125
A 6 pack of card guides that allow the mounting of PC boards horizontally within the enclosure.
Product Overview
A 6 pack of card guides that allow the mounting of PC boards horizontally within the enclosure. Features lap joint construction providing protection against access of dust and splashing water.
Hookup Accessories
Features & Specs
- Material: Plastic
- Color: Black
- Length: 51mm
- Width: 6mm
- Height: 128mm
- Flammability Rating: UL 94 V-0
Documentation
Customer Reviews

Card Guides - 6 pack
PRT-17125
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units