Gimbal Motor w/o Encoder - 12V, 467RPM
ROB-27477

Gimbal Motor w/o Encoder - 12V, 467RPM

SKU: ROB-27477

Here is a 40mm gimbal motor.

$34.95
In stock
Only 2 left
SKU
ROB-27477
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This high-performance 12V Gimbal Motor is designed for applications demanding efficient and reliable rotational movement. Its compact 40x16mm form factor houses a powerful motor capable of delivering a nominal speed of 467 RPM, with a maximum speed of 1610 RPM.

This motor's robust construction and wide operating temperature range (20°C to 80°C) ensure reliable performance in diverse environments. The high maximum demagnetize temperature (120°C) further enhances its durability. Its compact size and lightweight design (58.3g) make it suitable for applications where space and weight are critical factors. Ideal for gimbal systems, robotics, and custom motion control projects where external encoders or other feedback methods are utilized.

Features & Specs

  • Nominal Voltage: 12V
  • Nominal Current: 1.1A
  • Nominal Torque: 0.09N.m
  • Nominal Speed: 467rpm
  • Max Speed: 1610rpm
  • Stall Torque: 0.15N.m
  • Stall Current: 1.9A
  • Winding Turns of Motor: 40T
  • Phase to Phase Resistance: 6.34Ω
  • Phase to Phase Inductance: 1.08mH
  • Speed Constant: 117rpm/V
  • Torque Constant: 0.08Nm/A
  • Rotor Inertia: 56gcm²
  • Number of Pole Pairs: 11
  • Size: 40 x 16mm
  • Weight: 58.3g
  • Working Temperature: 20/80°C
  • Max Demagnetize Temperature: 120°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gimbal Motor w/o Encoder - 12V, 467RPM
Gimbal Motor w/o Encoder - 12V, 467RPM
$34.95
ROB-27477
$34.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing