AVR 14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH
COM-24309

AVR 14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH

SKU: COM-24309

The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel 10 bit ADC.

$3.10
In stock
SKU
COM-24309
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel 10 bit ADC. It will run up to 20MHz with an external crystal and can be programmed in circuit.

Features & Specs

  • Core Processor: AVR
  • Core Size: 8-Bit
  • Speed: 20MHz
  • Connectivity: USI
  • Number of I/O: 12
  • Program Memory Size: 8KB (4K x 16)
  • Program Memory Type: FLASH
  • EEPROM Size: 512x8
  • RAM Size: 512x8
  • Voltage - Supply (Vcc/Vdd): 1.8V ~ 5.5V
  • Data Converters: A/D 8x10b
  • Oscillator Type: Internal
  • Operating Temperature: -40°C ~ 85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

AVR  14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH
AVR 14-Pin ATtiny Microcontroller IC - 8-Bit, 20MHz, 8KB (4K x 16) FLASH
$3.10
COM-24309
$3.1 retail price.

Available Discounts

  • $2.95 | 25+ units
  • $2.79 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing