SparkFun USB-C Host Shield
DEV-21247

SparkFun USB-C Host Shield

SKU: DEV-21247
$40.95
In stock
SKU
DEV-21247
In stock
Stock/Discounts

The SparkFun USB Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/host controller with Arduino.

Helpful Documentation

Product Overview

The SparkFun USB-C Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/host controller with your Arduino. This means you could use your Arduino to interface with and control any USB 2.0 compatible device - thumb drives, digital cameras, BT dongles, and much more!

This version updates the USB Type-A connector to a USB-C connector and provides users with the option to power the shield from the 5V or VIN pins. The USB-C female connector also supplies 5V as any normal USB (downward facing) port would.

A four-wire serial interface is used to communicate with the host controller chip, so the shield connects the Arduino's hardware SPI pins (D10-13) to the MAX3421E. All SPI signals are sent through a hex converter to step them down to 3.3V.

Hookup Accessories

Features & Specs

MAX3421E USB Controller

  • Provides USB Host and Peripheral Functionality
  • USB 2.0 Specification: 12Mbps (full-speed)
  • Operating Voltage: 3.0 - 3.6V
  • Supply Current:
  • 45mA (max)
  • 8.7mA (idle)
  • 30 - 60µA (suspend)
  • SPI Clock Speed: 0 - 26MHz
  • Operating Temperature: -40 - +85°C

Arduino Shield

  • Arduino R3 Footprint
  • SPI Pins:
  • SCK: D13
  • POCI: D12
  • PICO: D11
  • CS: D10
  • INT: D9
  • GPX: D8
  • RST: D7
  • Reset Button (for Arduino Board)
  • Switches:
  • On/Off
  • Power Input: VIN or 5V
  • USB-C Female Connector
  • Configured for Host Applications
  • Supply Current:
  • Limited by Power Input
  • CC1 and CC2 (56kΩ pull-ups)

Customer Reviews

SparkFun USB-C Host Shield
SparkFun USB-C Host Shield
$40.95
DEV-21247

Stock and Customer Discounts

$40.95 retail price.

Available Discounts

  • $38.90 | 10+ units
  • $34.81 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing