Raspberry Pi AI Camera
DEV-26355

Raspberry Pi AI Camera

SKU: DEV-26355
$75.95
In stock
SKU
DEV-26355
In stock
Stock/Discounts

Sony IMX500 Intelligent Vision Sensor based camera that supports on-board processing for a variety of popular neural network models.

Product Overview

The Raspberry Pi AI Camera is a compact camera module from Raspberry Pi, based on the Sony IMX500 Intelligent Vision Sensor. IMX500 combines a 12-megapixel CMOS image sensor with on-board inferencing acceleration for a variety of common neural network models, enabling users to develop sophisticated vision-based AI applications without the need for a separate accelerator.

The AI Camera transparently augments captured still images or video with tensor metadata, leaving the processor in the host Raspberry Pi free to perform other operations. Support for tensor metadata in the libcamera and Picamera2 libraries, and in the rpicam-apps application suite, make it easy for beginners to use, while offering advanced users unparallelled power and flexibility.

The Raspberry Pi AI Camera is compatible with all Raspberry Pi computers. The PCB outline and mounting hole locations are identical to those of Raspberry Pi Camera Module 3, while the overall depth is greater to accommodate the larger IMX500 sensor and optical subassembly.

Includes:

  • Raspberry Pi AI Camera Board
  • 200mm Camera Cable for Raspberry Pi 5 and Later
  • 200mm Camera Cable for Raspberry Pi 4 Model B and Earlier

Hookup Accessories

Features & Specs

12MP Sony IMX500 Intelligent Vision Sensor Integrated low-power inference engine Pre-loaded with MobileNet machine vision model 76-degree field of view Manually adjustable focus Supplied with 200mm cables for connection to all Raspberry Pi computers

Customer Reviews

Raspberry Pi AI Camera
Raspberry Pi AI Camera
$75.95
DEV-26355

Stock and Customer Discounts

$75.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing