Raspberry Pi Zero Camera Cable
PRT-14272

Raspberry Pi Zero Camera Cable

SKU: PRT-14272
$9.00
In stock
SKU
PRT-14272
In stock
Stock/Discounts

Product Overview

The Raspberry Pi Zero and Zero W are both equipped with a smaller CSI (Camera Serial Interface) port than on a full-sized Raspberry Pi board --- luckily, that's where this cable can help! The Raspberry Pi Zero Camera Cable replaces the pre-existing camera module cable, allowing your Zero or Zero W light and imaging capabilities.

This cable measures 15cm from end to end and can easily be swapped in and out.

Note: This product only includes the CSI cable and does NOT include a Raspberry Pi Camera Module. The module will need to be purchased separately.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Zero Camera Cable
Raspberry Pi Zero Camera Cable
$9.00
PRT-14272
$9 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing